IESNA:LM-63-2002
[TEST]P1198606
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1C-935-U-SLL-HSS
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 90 CRI, 3500K, 615mA LIGHTSQUARE WITH 26 LEDS AND SPILL LIGHT ELIMINATOR LEFT OPTICS WITH HOUSE SIDE SHIELD
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 54.4 WATTS, 0.437 AMPS
[_THDi]9.314
[_PF]0.993
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]3997
TILT=NONE
26 -1 1 37 41 1 1 0.5 0.5 0
1 1 54.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
553.5 620.1 693.1 765.5 825.5 865.2 885 893.5 901.5 912.5
927.7 945.8 969.5 993.5 1019.4 1054.6 1105.3 1179.1 1288.1 1439.3
1640 1904.9 2266.1 2714.4 3003.5 2933.6 2719.1 2423.9 2105.3 1803
1493.8 1152.6 788.9 463.7 188.1 47.4 0
553.5 624.8 704.1 786.7 852.2 895.2 916.4 922.7 926 927.7
931.8 937.3 944.5 947.5 957.1 978.6 1016.3 1076.3 1173.5 1316.5
1508.9 1777.4 2181.3 2775 3564.4 3815.5 3612.9 3372.5 3106.5 2829.5
2420.9 1891.7 1318.4 802.6 316.9 101.3 0
553.5 635.2 728.9 824.4 903.4 951.3 965.1 956.6 936.2 906.7
874.2 843.1 812.3 783.7 769.6 786.4 859.6 989.6 1146.8 1294.2
1433.8 1596.5 1819 2139.8 2754.1 3489.8 3339.7 2983.2 2749.1 2588.9
2360.6 2030.4 1586.3 1104.2 431.8 71 0
553.5 640.7 754.5 858.5 941.7 982.2 981.4 946.4 891 832.7
777.3 731.1 695.3 674.3 695 797.7 972.5 1186.2 1411.7 1649.4
1909.3 2156.8 2393.1 2667.1 3072.1 3589.2 3689.7 3423.2 3124.1 2817.7
2453.7 1964.9 1386.1 671 262.7 29.5 0
553.5 649.3 760 869.6 954.4 995.1 977.8 916.1 838.2 775.7
720 675.7 644 636.9 696.6 855 1090.1 1385.6 1749.9 2192.6
2678.1 3177.3 3676.2 4124.8 4634.4 5103.1 5221.8 5007.3 4598.4 4052.9
3335.6 2347.9 1523.8 842.6 406.4 47.1 0
553.5 649.8 761.3 869.6 951.6 988 970.3 910.3 832.9 763.5
707.9 664.4 635.8 639.9 723.1 909.8 1179.1 1532.1 1980.6 2491.1
3011.5 3520.9 4033.3 4561.5 5158.7 5592.9 5617.4 5274.9 4677.9 3888.2
3062.7 2275 1486.6 864.9 342.8 43.2 0
553.5 649.8 758.6 863 938.1 972.5 968.4 929.6 869.8 804.3
745.9 702.4 672.4 669.9 735.5 899.6 1140.2 1428 1764.2 2137
2509.6 2883.8 3243.4 3604.6 4099.7 4584.9 4714.6 4473.1 4062.5 3528.1
2931.4 2272.2 1711.3 1019.1 386.9 34.1 0
553.5 642.4 743.7 838.7 907.6 942.8 954.1 947.8 921.6 882.2
838.4 796.3 760 740.4 758.6 847.5 1009.2 1217.6 1439.8 1645.8
1844.6 2019.2 2183.8 2414 2851.8 3291.6 3234.8 2861.5 2516.7 2211.9
1831.4 1376.2 923.3 449.1 126.1 15.4 0
553.5 642.1 732.7 816.1 876.4 910 929.3 941.7 948 950
946.7 937.3 925.7 913.1 911.1 933.4 1001.7 1121.2 1288.6 1479.2
1697.5 1968.5 2326.4 2791.2 3279.7 3371.7 2860.1 2210.2 1625.7 1183.7
929 678.7 492.3 289.7 80.7 3.3 0
553.5 627 703.2 773.5 824.7 855.5 878.4 898.2 916.6 940.1
965.4 990.7 1022.9 1053.8 1095.6 1158.1 1248.2 1376.8 1571.4 1836.9
2161.2 2537.6 2984.8 3484.8 3664.1 3400 2775.8 2083 1406.8 1014.7
734.1 489.9 294.9 68 1.7 0 0
553.5 625.3 696.9 757.5 803.8 831.8 852.5 874 894.3 917.7
946.4 977.2 1015.5 1057.3 1109.7 1184.3 1287.3 1426.6 1610.5 1846
2150.8 2516.2 2854.8 3051.4 3014 2725.4 2190.7 1589.3 1019.9 725
500.3 313.6 174.6 38 0 0 0
553.5 614.6 679.6 732.4 771.8 797.7 815.6 835.1 855.8 877
903.7 935.6 972.8 1014.1 1063.7 1128.7 1216 1331.3 1478.9 1684.1
1951.4 2208 2333.9 2290.6 2138.9 1884.5 1483.6 1003.9 542.2 320.2
176.5 79 30.6 3.9 0 0 0
553.5 608.3 658.6 695.5 723.3 740.1 752 767.4 780.9 793.8
812 836.2 864.9 892.4 921.9 957.9 1000.4 1051.3 1113.8 1176.3
1195.3 1132.5 973.6 787.2 579.6 402.3 284.2 205.1 144 103.5
69.9 41.9 23.4 10.5 1.9 0 0
553.5 592.6 630 657.5 673.5 681.8 687.6 690 688.4 682
672.7 667.7 662.2 649 620.1 578.8 535.8 494.8 459.6 435.6
423.5 412.5 397.3 371.7 352.2 337 290.2 235.2 155.3 108.8
77.6 54 35.8 15.4 2.2 0 0
553.5 576.9 603.8 624.2 635.2 638 631.7 614.6 587 551.3
512.7 481.6 461.2 448.8 438.9 424.3 403.4 383.3 367.6 359.3
359.3 361.5 362.1 359.9 343.6 307.8 269.8 244.5 206 165.5
120.1 78.8 43 16.8 1.1 0 0
553.5 564.2 577.1 592 602.7 601.6 587 558.7 524.3 492.1
465.3 446.3 435.3 427.1 417.4 402.6 381.6 356.3 331.5 312
301.5 302.9 311.4 317.2 315 305.4 284.4 250.6 212.8 177.3
144 113.2 82.3 47.9 20.7 0 0
553.5 547.1 551.3 561.7 573.3 578.8 570.3 551.5 530.6 511.9
492.9 471.4 449.1 427.3 406.1 383.8 359.3 333.5 308.9 288.8
270.9 255.8 242.9 234.6 232.1 231.3 226.9 217 199.9 175.9
135.7 93.1 51.5 27.3 9.9 0 0
553.5 535.8 525.6 527.8 544.6 566.1 582.9 584.3 572.5 553.7
532 506.1 476.1 444.4 414.4 385.8 358.5 332.1 308.4 289.9
276.5 267.6 260.5 251.7 238.2 217 194.9 179 164.7 148.7
127.8 98.9 63.6 36.9 12.1 0 0
553.5 522.3 498.7 495.1 511.6 553.2 597.8 618.7 612.4 588.7
560.3 531.4 500.9 467 433.1 400.1 369 340.3 315.3 296
281.4 271.2 267.1 264.3 258.3 245.1 229.1 210.9 192.5 171
144.8 112.9 83.2 52.3 17.1 0 0
553.5 509.4 473.9 456.3 464.8 506.6 568.1 617.3 629.2 608.5
574.1 541.1 510.5 478.6 446.9 415.2 383.8 353.3 326.6 306.2
289.1 277.8 269.6 266 260.8 251.1 237.4 221.9 205.1 186.4
160.5 127.5 93.6 51.5 16 0.6 0
553.5 497.8 458.7 435.6 438.9 476.4 533.1 582.6 610.5 602.7
573.8 541.1 510.5 480.2 450.5 420.7 389.9 359.6 333.2 310.9
291.9 278.9 269.3 263.5 257.5 246.4 230.2 212.6 194.9 174.3
148.7 115.1 83.7 44.6 12.1 0 0
553.5 495.6 449.1 416.9 410.8 435.6 479.9 530.6 564.2 567.5
549.6 521.8 494.3 468.6 443.3 416.1 387.4 358.5 331.8 308.9
289.4 275.4 263.2 252.2 239 219.5 192.2 160.5 130.8 106.3
82.1 54.8 33.3 16.8 1.4 0 0
553.5 482.1 424.9 379.7 357.4 358.5 372.6 391.5 406.7 414.7
414.7 404.8 392.1 378.6 363.7 348 332.6 315.8 295.7 275.1
255.3 232.7 209.3 188.9 168.2 140.4 112.9 92.8 76.8 61.1
44.9 27.8 12.9 3.6 0 0 0
553.5 472.2 406.4 351.6 317.8 303.2 298.5 297.9 296.3 293.8
288.6 278.7 266.8 252.8 236.3 222.8 209.5 199.4 192.7 190
186.4 178.7 166.3 150.6 131.9 112.3 94.2 78.2 63.1 49.3
35.2 19.8 8.5 1.4 0 0 0
553.5 467.3 394 334.3 294.9 275.4 265.2 256.4 246.4 235.4
225.5 217.5 208.4 201 192.2 183.4 174 161.9 148.4 137.1
125.6 115.1 106 98.9 90.9 81 69.9 58.9 47.1 36.1
24.5 15.4 7.4 0.3 0 0 0
553.5 463.1 386.6 325.2 283.9 261.9 248.4 235.4 223 210.6
198.8 188.6 179 169.3 160.5 152 142.9 133.5 124.7 115.4
106.6 98.9 92 84.5 75.7 68 59.2 49.3 38 28.1
20.4 12.1 4.1 0 0 0 0
553.5 467 389.1 326.6 282 256.1 238.7 225.5 214.2 203.2
192.2 181.7 171 161.4 152.5 143.7 134.6 124.7 114.8 104.6
95.8 88.4 82.1 76.5 71 65 56.7 47.6 39.7 32.8
25.3 17.3 6.3 0 0 0 0
553.5 469.2 391.8 328.5 280.9 249.5 231 219.2 208.7 197.7
187.2 176.8 167.4 158.6 150.3 141.5 132.7 122.8 112.9 103
94.2 87.8 82.6 78.2 73 65.8 56.2 48.2 42.1 35.8
28.1 18.7 7.4 2.2 0 0 0
553.5 469.2 394.9 331 280 244.2 224.7 213.4 202.9 192.5
180.9 171 162.5 153.1 144 134.9 125.6 116.2 106.8 98
90.9 86.2 81.8 77.1 69.9 60 47.9 42.1 36.1 29.5
21.5 11.3 4.7 1.1 0 0 0
553.5 478.6 406.7 342.5 286.9 245.3 223.3 211.5 201 192.2
182 172.4 163 153.9 144.6 135.5 126.1 117 108.5 100.8
94.4 89.5 84.5 78.5 69.7 55.6 41.9 36.1 30.3 24
17.1 9.9 5.2 2.2 0.6 0 0
553.5 484.1 414.7 350.5 293 249.2 224.7 211.7 201.6 192.2
182.6 173.2 164.1 155 146.2 137.4 128.3 119.5 111.2 103.8
97.5 92.2 86.7 79.9 70.2 55.6 41.3 35.5 29.5 23.4
16.2 9.6 5.5 2.8 1.4 0 0
553.5 486.3 419.9 357.4 298.5 256.1 225.8 213.1 201.8 193.8
184.8 175.7 166.9 158.1 149.5 141.3 132.4 123.6 115.4 107.1
100.5 95 89.2 82.9 71 56.4 43.8 38.3 31.9 25.6
18.2 11 6.6 4.1 2.5 1.1 0
553.5 501.7 443.9 384.1 324.9 272.9 236.3 215.9 204.9 196.1
188.1 179.8 171.5 163.3 154.7 146.2 137.7 128.9 120.9 113.2
106.3 100 93.6 86.5 77.6 66.4 52.3 44.6 38 31.4
24 15.1 9.4 6.1 4.4 2.2 0
553.5 513.3 465.6 412.5 355.8 301.8 256.6 222.8 206 196.1
188.1 180.1 172.1 163.8 155.6 146.8 137.4 128.9 120.6 112.9
106.6 100 93.1 85.4 76.8 67.5 56.7 47.6 41 34.4
27.5 19.8 10.2 6.1 3.9 1.9 0
553.5 524.3 491 448.8 401.7 350 299.3 250.6 213.7 198
188.6 180.1 172.1 163.8 155 146.5 137.4 128.3 119.5 110.1
101.3 93.1 85.4 78.2 72.1 65 56.2 46.8 38 31.1
25.1 18.7 10.5 4.7 2.5 0.8 0
553.5 541.9 525.9 501.4 461.8 416.3 370.9 324.6 264.6 216.4
193.6 182.8 174 165.5 157.2 148.7 139.9 131.1 122 112.3
103.3 94.2 85.9 78.2 70.8 63.1 54.8 46.8 38 28.9
22.3 15.7 9.9 5.2 2.5 1.1 0
553.5 560.1 563.4 560.1 541.1 511.3 476.1 437 386.9 322.2
255.3 205.7 182 171.3 163.3 155.6 147.3 140.2 133.3 125
116.7 106.6 96.4 87 79.6 72.4 79.6 83.4 63.1 50.4
33.3 24.5 14 6.9 3.3 1.7 0
553.5 578 601.9 621.5 629.2 623.1 603.6 578 554 525.4
481.6 422.1 352.4 281.4 223.9 193.3 184.5 177.9 166.3 155.8
147.9 140.7 130.5 123.1 129.7 134.6 113.4 86.2 52.3 39.1
29.2 21.2 14.3 8.3 4.1 1.4 0
553.5 596.1 641 682.9 714 731.9 733 722.8 713.2 710.1
708.2 699.9 683.7 663.3 637.4 607.4 569.7 533.6 521 568.3
671 768.8 783.4 679 479.1 283.9 167.7 105.5 73 53.4
40.5 29.2 19.8 11.3 4.4 1.1 0
553.5 613.8 676.8 739.3 791.6 825.2 841.2 846.7 852.2 861.9
876.7 896 919.1 940.3 961.5 977.5 1002.8 1048.3 1133.1 1271.8
1451.9 1647.2 1837.7 1984.2 2001.3 1863.9 1600.1 1250.1 872.9 545.5
316.9 188.6 107.4 40.5 12.4 0.6 0
553.5 620.1 693.1 765.5 825.5 865.2 885 893.5 901.5 912.5
927.7 945.8 969.5 993.5 1019.4 1054.6 1105.3 1179.1 1288.1 1439.3
1640 1904.9 2266.1 2714.4 3003.5 2933.6 2719.1 2423.9 2105.3 1803
1493.8 1152.6 788.9 463.7 188.1 47.4 0
